Freedom from maintenance and external lubrication
Vibration-damping
High mechanical stability
Balance of inclinations and bending
Engine hood hinge bearing
iglide® G300 The all purpose bearing tolerates edge loads
2Mirror adjustment
iglide® J Low coefficients of friction, low wear
3Door hinge
iglide® G300 The all purpose bearing, KTL-suitable
4drylin® W Self-lubricating and modular
5Backrest adjustment
drylin® W Self-lubricating and modular
6Steering column bearings
iglide® J Low coefficients of friction, low wear, low humidity absorption
7Operating elements
8Armrest adjustment
drylin® N Smooth, flat dry-running
9Hydraulic valve interface
igubal®-spherical bearings Compensation for alignment errors, modular construction kit system
10Seat adjustment bearing
E2 e-chains® + chainflex® cables Stable, quite and assembled quickly
11Pedal
iglide® J Low coefficients of friction and wear, low stick-slip effect
12Drive train bearing
iglide® Z Operating temperature up to 482°F, extremely media-resistant
13Powerlift
iglide® Q2 Wear resistant at high loads
14Stub axle bearing
iglide® P Low moisture absorption, insensitive to knocks and blows
Mirror adjustment
2 3Backrest adjustment
4Steering column bearings
5Steering column bearings
6Operating elements
7Hydraulic valve interface
8Backrest adjustment
9Armrest adjustment
10Seat adjustment bearing