Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
Solar pillow block bearings

Solar pillow blocks for square tubes

Now also available for edge length 100x100

Dimensional range addition of proven ESQM pillow blocks bearings.
 
After 110x110mm and 120x120mm, now also available for 100x100mm square tubes.

Go to the online shop

Tech up

Tech up

  • Absorption of high static (wind) loads (up to 50kN)
  • Angular compensation with spherical bearing (up to 9°)

Cost down

Cost down

  • Self-lubricating, therefore no maintenance required
  • Simple and quick assembly

Proof

Proof

  • Guaranteed service life of 25 years (72 years almost wear-free, simulated in the igus® laboratory at 1.5 tonnes)
  • Static radial load: 50 kN at 0°, 25 kN at 9° angular compensation

Sustainability

Sustainability

  • No environmental pollution from lubricants
  • Energy-efficient production because construction is entirely of injection-moulded plastic parts


Cost-effective and lubrication-free mounting of solar panels

We have developed pillow block bearings for square tubes

ESQM pillow block bearings enable the mounting of solar panels that are constructed with square tubes of different edge lengths. In many projects, ESQM-110 and ESQM-120 for 110 or 120mm edge length have already proven their worth. Now we also deliver ESQM-100 for 100mm edge length, from stock.
 
The cost-effective pillow block bearings are UV-resistant, corrosion-free and particularly resistant to dirt. The bearings also enable alignment compensation, e.g. for unevenness in the substrate. The service life as well as the load capacity (also due to wind loads) have been successfully tested.

Solar pillow block bearings

igubal® sample box

Request a sample box

Order the igubal sample box here!

Request a sample box
Solar technology solutions

The solar technology industry

Other products and solutions for solar technology



Application Assistance

For further questions or product information, please contact:

Photo
Preston Souza

Dry-tech Product Specialist

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h