Self-lubricating
Extension lengths up to 300 mm
Max. compressive force 100 N
Unsupported installation
Manual accessories (hand wheel, position indicator etc.) available
Ready-to-connect with drylin® E motor kits available
Type | Installation size | shaft material | Version | Pitch | Motor size | Motor option | Orientation | ||
---|---|---|---|---|---|---|---|---|---|
QLA | -2012 | -A (Aluminium) | -E (electric) | -0025 (DST6,35x2,54) | (NEMA)-17 | -G (with litz wire) | -000=0° | Request | |
-0025 (DST6,35x5,08) | (NEMA)-23 | -H (with encoder) | -090=90° | ||||||
-0025 (DST6,35x12,7) | -180=180° | ||||||||
-0025 (DST6,35x25,4) | -270=270° |
Type | Installation size | shaft material | Version | Pitch | Clamping | Position indicator | Hand wheel | ||
---|---|---|---|---|---|---|---|---|---|
QLA | -2012 | -A (Aluminium) | -M (manual) | -0025 (DST6,35x2,54) | -200 | -HK | -PA | -HR | Request |
-0025 (DST6,35x5,08) | |||||||||
-0025 (DST6,35x12,7) | |||||||||
-0025 (DST6,35x25,4) |