Change Language :

An ergonomic operation in limited installation space orsafety guidelines were criteria for the use of infinitelyadjustable angle drives. In order to adjust two or more drylin®linear modules with lead screw unit synchronously with a handwheel, e.g. gantry design or as alley adjustment,angle drives with double-side shaft outputare available from now on.
Double-side shaft output for angle drives WT-3and WT-4
For gantry structures or control of multiplelinear modules
For rotary transmissions of 90°
Configuration with lead screw clamping/position indicator/hand wheel possible
Available from stock: claw couplings and matchinghard anodized aluminum shafts as a vertical shaft
**Typical applications:**Format adjustment, synchronized gantry structure,alley adjustments, ...