Timing screw for conveyor systems

3D-printed, more affordable, lighter and more wear-resistant than POM or PA

  • Available in two to three weeks
  • Up to 50% cost savings compared to CNC
  • Up to 80% lower weight
  • Up to 75% less CO₂ emissions
  • EU 10/2011 and FDA options available
  • Ultra-smooth finish RA <2.5µm
  • Less wear than POM or PA
  • All sizes can be configured, even without a CAD model

Typical challenges

  • Heavy weight: complex assembly and delayed format changes have a direct impact on system performance.
  • Expensive procurement: significant material loss and setup effort lead to high purchasing costs for machined timing screws.
  • Long delivery times: machined screws have long lead times. A spontaneous need for replacement quickly results in costly system downtime.
  • High wear: depending on the product, the screws wear out several times a year.

Our solution

  • Abrasion-resistant flanks: wear-resistant iglidur plastics ensure a long service life.
  • Ergonomic lightweight construction: the low dead weight facilitates format changes and improves machine dynamics.
  • Fast availability: tool-free production guarantees short delivery times, even for spare parts and small series.

Areas of application and industries

Industries

  • Beverage industry: filling, labelling and packaging lines for glass and PET bottles.
  • Pharmaceutical and medical technology: conveying and positioning of syringe components, vials and other medical products (FDA conformity).
  • Cosmetics industry: careful handling of sensitive bottles, jars and containers.
  • Chemical and household industry: conveying of canisters, detergent containers and other plastic packaging.

Machine types

  • Filling and dosing systems
  • Labelling and capping machines
  • Inspection and control systems
  • Cleaning and rinsing systems (rinsers)
One-piece screw in conveyor system