Trade show machine with curved linear guides

The making of - light, quiet and cost-effective, but also ready for HMI?

Profile

  • What was needed: drylin® W curved linear guides in combination with guide carriages
    energy chains
    control system & drive
  • Requirements: The components had to be particularly light so as not to significantly increase the carrying weight. In addition, no greases or oils should contaminate trade show visitors who might come close to the structure in the hustle and bustle. In addition, assembly/disassembly should be intuitive and possible without instructions so that it can be set up quickly at the trade show.
  • Products used: 
    drylin® W curved linear guides
  • Summary: The linear guides used offer a high load capacity, are absolutely clean and maintenance-free and lubrication-free. They also have a long service life. The products from igus are extremely light for transporting the trade show machine thanks to the aluminium and plastic materials. The trade show machine ran for the entire HMI and has not broken down for a second so far.
CompactChart

Problem

Solution

Application images:

The mobile flip chart - CompactChart
Trade show machine igus
The mobile flip chart - CompactChart
igus trade show machine
igus trade show machine
igus trade show machine

Ask our expert

Icon_Button - Expert

Download white paper

Icon_Button - White Paper

Configurator

Icon_Button - Configurator

Contact Us

Questions or product information? Please contact:

Customer Service