Material handling automation with igus Low-Cost Automation

Material handling automation with igus Low-Cost Automation

Affordable, maintenance-free robots for intralogistics, pick and place, and assembly

  • Up to 25% less than comparable mobile robots and automation systems on the market
  • ROI inas little as 12 months
  • Maintenance-free motion plastic components - no lubrication, no grease, no downtime
  • igus Robot Control (iRC) software inclded - no coding required
  • Map a 200m² facility in under 3 minutes and program routes in 15 minutes
  • igus deploys its own robots internally for material handling —tested in real production

igus mobile robots for intralogistics

ReBeL Move Pro

ReBeL Move Pro

  • Speed: up to 2 m/s
  • Payload: up to 250 kg (carry) / 900 kg (tow)
  • Battery: 8-hour full shift on one charge
  • Maps 200m² in under 3 minutes via LIDAR
  • Open interfaces: IoT, VDA 5050, REST, SAP, ERP
  • Starting at $45,000 USD — ~25% less than comparable AMRs
ReBeL Move

ReBeLMove

  • Payload: 50 kg (carry) / 100 kg (tow)
  • Operating time: 8 hours per charge
  • Performance Level D safety (PLd)
  • Dynamic obstacle avoidance
  • User-friendly app control

igus robots for assembly and handling

ReBeL Cobot

  • Payload: up to 2 kg
  • Reach: 664 mm
  • Weight: 8.2 kg — lightest in class
  • Integrated control — no switch cabinet
  • Ideal for pick and place, machine loading, assembly

Gantry Robots

  • Payload: up to 10 kg
  • Workspace: up to 2000 x 2000 x 1500 mm
  • Precision: up to 0.2 mm
  • Max speed: 1.5 m/s
  • Ideal for palletizing, sorting, part transfer

Delta Robots

  • Up to 60 picks/min
  • Workspace: 360 & 660 mm
  • Precision: 0.5 mm
  • High-speed pick and place
  • Ideal for small parts, packaging, sorting

Low-Cost Automation in material handling: application stories

igus deploys ReBeLMove Pro for container transport in its own production

igus deploys ReBeLMove Pro for container transport in its own production


Frequently Asked Questions

Contact Us

Questions or product information? Please contact:

jan
Jan Hennecke

RBTX & Low-Cost Automation Manager

+1 401 328-7016Contact an Expert

Customer Service