Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

E2 Mini energy chain® Cable Carriers in Small to Medium Sizes

E2 mini is a low-cost, corrosion-resistant cable carrier that is available with interior separation to prevent cables from chaffing, twisting, and corkscrewing. The igus® energy chains can be used in short or long, unsupported travels where space is limited, as well as vertical hanging or standing applications involving extreme accelerations.

One-/Two-piece e-chain®

  • Small pitch for silent operation
  • High torsion resistance
  • Double stop system and large pins for long service life
  • Optimized weight/stability ratio
  • Easy to mount
  • Manifold interior separation


Contact an igus® expert now

Typical industrial sectors and applications

  • Construction machinery
  • Handling systems
  • Installation
  • Packaging machines
  • Textile machines
  • Vehicle construction
  • Wood machines
  • Glass machines
  • Machine construction
  • General mechanical engineering etc.

Shop E2 Mini:

Inner heights from 18 to 41 mm, closed design
Series 10  
Series 10

Inner height hi: 18 mm
Inner widths Bi: 15 - 100 mm
Bending radii R: 28 - 180 mm
Pitch: 30,5 mm

Series 11-031  
Series 11-031

Inner height hi: 23 mm
Inner width Bi: 31 mm
Bending radii R: 45 - 70 mm
Pitch: 30.5 mm

Series 11-080  
Series 11-080

Inner height hi: 28 mm
Inner width Bi: 80 mm
Bending radius R: 38 mm
Pitch: 30.5 mm

Series 11-1/11-2  
Series 11-1/11-2

Inner height hi: 41 mm
Inner widths Bi: 15 - 25 mm
Bending radii R: 40 - 100 mm
Pitch: 30,5 mm

Snap-open along inside on one side
Series 14  
Series 14

Inner height hi: 20 mm
Inner widths Bi: 15 - 50 mm
Bending radii R: 28 - 125 mm
Pitch: 30,5 mm

Series B15i  
Series B15i

Inner height hi: 17 mm
Inner widths Bi: 15 - 100 mm
Bending radii R: 38 - 180 mm
Pitch: 30,5 mm

Series B17i  
Series B17i

Inner height hi: 32 mm
Inner widths Bi: 15 - 100 mm
Bending radii R: 48 - 125 mm
Pitch: 30,5 mm

Series F17  
Series F17

Inner height hi: 32 mm
Inner height Bi: 15 mm
Bending radii R: 48 mm
Pitch: 30,5 mm

Snap-open along outside on one side
Series B15  
Series B15

Inner height hi: 17 mm
Inner widths Bi: 15 - 100 mm
Bending radii R: 38 - 180 mm
Pitch: 30,5 mm

Series B17  
Series B17

Inner height hi: 32 mm
Inner widths Bi: 15 - 100 mm
Bending radii R: 48 - 125 mm
Pitch: 30,5 mm

One-/Two-piece e-chain®

Small pitch for silent operation

High torsion resistance

Double stop system and large pins for long service life

Optimized weight/stability ratio

Easy to mount

Manifold interior separation

Typical industrial sectors and applications

Construction machinery

Handling systems

Installation

Packaging machines

Textile machines

Vehicle construction

Wood machines

Glass machines

Machine construction

General mechanical engineering etc.

esd  

UL94-V2 classifications
 

Cleanroom class 1 (ISO class 3) Series 10 tested by Dryden Engineering Company, California
 
Special version: Electrically conductive ESD versions on request

E2 mini

Snap-open e-chain® with high stability igus® E2 mini - Series B15.

 
B15

Simple to mount...

 
B15 energy chain

... and dismantle.

 
e-chain® selection aids

You can find the right e-chain® quickly by entering concrete parameters and with the aid of a comparison table.

Installation instructions

Joining and separating of chain links

Application examples

Applications in various industrial sectors.

Application Assistance

For further questions or product information, please contact:

Photo
Dan Thompson

Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h