motion plastics® are polymer bearing technology, energy chains and fail-safe cables from igus® which, thanks to their outstanding qualities, help you to master the challenges you face. In the igus® test laboratory, the largest in the industry, these qualities have been tested and verified, and have also proven themselves in practice.
Quickly filled energy chain for the smallest installation spaces with UL94-V2 approval. Dirt-resistant, cost-effective
Specially designed for rail vehicles applications. The jacket material is halogen free, flame retardant, non-toxic and has a low smoke density.
Acceleration up to 164 ft/s2, absolutely free of maintenance
Self-lubricating and maintenance-free
V0 classification pursuant to UL94
High wear-resistance
Universal applicability
Corrosion-free, wear-resistant, dirt-repellant
Maintenance-free dry-running operations, low-noise, resistant to dust and dirt