Browse our full range of bearing materials

Explore all iglide® bearing materials used for various applications

Table of contents

Universal Bestsellers

main 6 universal bestsellers
  • iglide® G: best-seller, with 2,000 dimensions from stock
  • iglide® J: versatile in fast & slow motion in continuous operation
  • iglide® M250: heavy & rugged, excellent vibration damping
  • iglide® W300: high endurance with longer service life
  • iglide® X: withstands chemicals and high temperatures
  • iglide® R: focused on high performance and very low cost


High-Temperature & Chemical-Resistant

high temperature & chemical resistant bearings
  • iglide® A500: FDA-compliant; exceptionally good chemical resistance
  • iglide® C500: for temperatures up to +482°F and extremely media-resistant
  • iglide® H, H1, H370, & H4: ideal for automotive applications
  • iglide® J260 & J350: wear resistance at high temperatures and medium to high loads
  • iglide® UW: the underwater endurance runner, for fast rotation underwater
  • iglide® V400: for soft shafts and temperatures up to +392°F; high elasticity
  • iglide® X & X6: long-term temperature resistance up to +482°F; excellent chemical resistance
  • iglide® Z: extremely high wear resistance with high loads & surface speeds




Low Moisture Absorption

low moisture bearings
  • iglide® A180, A181, and A500: also FDA-compliant
  • iglide® H, H1, H370, and H4: ideal for the automotive industry
  • iglide® J, J260, J3, J350, and J4: high wear resistance with low coefficient of friction
  • iglide® P and P210: low wear rates, high load capacity
  • iglide® R: focused on high performance and very low cost
  • iglide® UW: the underwater endurance runner, for fast rotation underwater
  • iglide® V400: for soft shafts and temperatures up to +392°F; high elasticity
  • iglide® X and X6: long-term temperature resistance up to +482°F; excellent chemical resistance
  • iglide® Z: extremely high wear resistance with high loads & surface speeds


Browse the Engineer's Toolbox

Contact Us

Questions or product information? Please contact:

hope mammone
Hope Mammone

iglide Product Manager

1 401 438-2200Contact an Expert

Customer Service