cleanroom

Semiconductor Manufacturing: ISO class 1 parts

Components for every cleanroom that improve technology and reduce costs

  • Suitable for cleanroom and ESD
  • Low outgassing
  • Compact and light
  • Cost-effective
  • Online service life calculation
  • Maintenance-free (24 use)
  • Assembly-friendly
  • Low noise and low vibration
  • Complete system or individual components from batch size 1
  • Fast delivery

Selected products for the display industry

e-skin flat
  • Suitable for cleanroom IPA ISO Class 1
  • Modular and compact design
  • Cables can be replaced in minutes
  • Optionally with co-ordinated CFCLEAN stranded structure for high dependability
e-skin® soft
  • Suitable for cleanroom according to IPA ISO Class 1
  • Two-piece, consisting of upper and lower shells
  • Fast assembly due to "zipper" opening function
  • For fast, short, unsupported applications
e-chain E6
  • Cleanroom IPA ISO Class 1
  • Very quiet: 32dB(A) at 1m/s
  • Crossbars openable from both sides
  • Smooth, cable-friendly interior
  • Release pretension by turning the inner link

Application examples for the cleanroom

e-skin flat in use in a linear system with air bearings

e-skin flat in use in a linear system with air bearings

Cleanroom application example semiconductors

e-chain® systems in semiconductor manufacturing

Cleanroom application example semiconductors

Wafer handling

Use in a laboratory unit for liquid handling.

drylin® TR high helix thread nuts for laboratory equipment

Contact Us

Questions or product information? Please contact:

Dan Thompson
Dan Thompson

Senior Product Manager

+1 800 521 2747Contact an Expert

Customer Service