Change Language :

Smooth operation with high loads
Our ball transfer unit portfolio is growing. New in the product range: The xiros ball transfer unit with stainless steel support balls. By using the stainless steel balls in the housing pad of the housing interior, the ball transfer unit runs with 45% less rolling friction compared to BB-515B/522B-B180-POM.
Ideal area of application: Roller tables in material handling