Change Language :


The drylin® GRW-0630 linear module with dynamic rack and pinion drive has proven itself as Z axis in numerous gantry constructions. With a stroke extension to a maximum of 300 mm, available working area is increased by up to 100 %. Ready-to-connect motor kits with NEMA17 stepper motors are available for this system from stock. As of now, drylin® E line and room gantries can also be configured with the new GRW axis.
Direct force transfer via rack
Compact structure
For loads up to 10 N
Fitting NEMA stepper motors also available
Suitable for drylin® E gantries (z axis)
Typical applications: Inspection technology, handling systems, automated machines, pick & place
| Ordering number | max. stroke [N] | max. axial load [mm/U] | Feed rate | A | A1 | H | E1 ±0,15 | E2 ±0,15 | l | hw | f | lt | AM | tg | E3 | E4 | sg |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| [N] | [mm/U] | ||||||||||||||||
| GRW-0630-B | 300 | 10 | 44 | 54 | 80,5 | 20 | 45 | 40 | 110,5 | 42,5 | 4 | 15 | 121,4 | M4 | 20 | 42,5 | M4-8 |