Change Language :
Wear of machine parts depends on diverse influence factors. Thus designers are often confronted with the challenge of deciding between various material alternatives. With regard to wear behavior, igus® has now also compared its bar stock material iglide® A160, as well as its tribotape® material iglide® V400 on various counter partners with PTFE foils.

The trials were executed under the following test parameters:
Foils: iglide® A160, iglide® V400, and PTFE
Counter partners: Stainless steel, glass (in this case: Soda-lime glass, PET, and paper
Load: 2.25 lb
Speed: 0.722 ft/s
Temperature: 73ºF
The tests with the PTFE foil show an extremely high rate of wear against all counter partners. Compared with the PTFE foil, the two materials, iglide® A160 and iglide® V400, show significantly lower wear rates.

iglide® A160 by the unit for free design. More wear resistant in comparison with the PTFE foil
Bar stock made of iglide® A160
Extreme wear resistance with soft shafts and in high temperatures up to +392°F
iglide® V400
Customer Service:
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call
Book an Appointment with a Product Expert