iglide® D - Material data

Plastic Bushings Permitted p x v values
Plastic Bushings Permitted p x v values
Deformation under load and temperatures
Maximum recommended surface pressure dependent on the temperature
Coefficients of friction dependent on the surface speed
Coefficients of friction dependent on the load
Coefficients of friction dependent on the shaft surface
Wear, rotating application with different shaft materials
Wear with various shaft materials in the rotating operation dependent on the load
Wear in oscillating and rotating applications at constant load with various shaft materials




Influence of moisture absorptio