Vertical Cable Management

Vertical Hanging Applications

Cables and hoses

Camber

vertical cable carrier

Vertical motion without lateral acceleration

Vertical motion with lateral acceleration

Technical data - vertical hanging

Travel height max:328 ft
v max: 66 ft/s dependent on height and stability of the e-chain®
a max: 164 ft/s2 dependent on height and stability of the e-chain®
cable carrier vertical motion
cable carrier lateral acceleration
hanging cable carrier
hanging cable carriers

Zig-Zag design

zig zag cable carrier
cable carriers zig zag

Contact Us

Questions or product information? Please contact:

Dan Thompson
Dan Thompson

Senior Product Manager

+1 800 521 2747Contact an Expert

Customer Service