Change Language :
Farmionic has set itself the goal of developing a container system for the fully automated indoor cultivation of vegetables and herbs. In addition to a robot, which independently handles all tasks from planting seeds to harvesting, the container is equipped with a system for the smart control of climate, light, fertiliser and water. This allows environmental conditions to be controlled and individually adapted to the cultivated plants. The container system is complemented by a cloud-based solution for monitoring and analysing all system processes and the health status of the cultivated plants. Farmionic's vision is to set up fully automated containers in cities, for example in parking lots, underground car parks, train stations and other central points.