igus® tools, accessories- According to Intercontec standard

Manual crimp pliers

Positioning

Crimp pliers for SERIES M17

Manual crimp pliers

Alternative crimp pliers for A or C

Alternative crimp pliers

Manual crimp pliers

Positioning

Positioning

Positioning

Positioning

Positioning

Positioning

Positioning

Positioning

Crimp pliers for SERIES C

Manual crimp pliers

Positioning

Crimp pliers for SERIES C

pneumatic crimp pliers

Crimping insert for pneumatic crimp pliers

Contactcrimp area
Pin Ø 2,0 mm Bush Ø 3,6 mm1,5/2,5 mm² 1,5/2,5 mm²
Pin Ø 3,6 mm Bush Ø 3,6 mm4,0/6,0 mm²
Pin Ø 3,6 mm Bush Ø 3,6 mm10,0 mm²
Pin Ø 3,6 mm Bush Ø 3,6 mm16,0 mm²

Locator for pneumatic crimp pliers

Contactcrimp area
Pin Ø 2,0 mm Bush Ø 2,0 mm1,5/2,5 mm² 1,5/2,5 mm²
Pin Ø 3,6 mm Bush Ø 3,6 mm1,5-10,0 mm²
Pin Ø 3,6 mm Bush Ø 3,6 mm1,5-16,0 mm²

Crimp pliers for SERIES S and D

Battery-powered Crimppliers
Crimping insertfor 10 mm², 16 mm²
Crimping insertup to 25 mm²
Crimping insertup to 35 mm²
Crimping insertup to 50 mm²

Crimping tool for

Cable dismantle tool

Assembling aid