Oil-resistant
Flame-retardant
Minimum bending radius: 7,5 x cable diameter
Oil resistant, flame-retardant
Hydrolysis-resistant and microbe-resistant
Overall shield
Minimum bending radius: 15 x cable diameter
Resistant to oils and cooling agents, flame-retardant
Notch-resistant, hydrolysis-resistant and microbe-resistant
Minimum bending radius: 7,5 - 10 x cable diameter
flame-retardant
Nominal voltage: 300/300V | 30 V
Minimum bending radius: 10 x cable diameter
(* up to 10 cuts of the same type)