Resistant to oils and coolants
Overall Shield
Notch-resistant, hydrolysis-resistant and microbe-resistant
Intermediate jacket on the basis of PUR
Minimum bending radius: 7,5 - 10 x cable diameter
Oil-resistant
Flame-retardant
Intermediate jacket on the basis of PVC
Minimum bending radius: 7,5 - 15 x cable diameter
Halogen-free
Minimum bending radius: 10 x cable diameter
Minimum bending radius: 10 - 15 x cable diameter
(* up to 10 cuts of the same type)