Change Language :

Connector-cable configurator integrated directly in EPLAN P8
Creating a new configuration directly from EPLAN
Opening of existing configurations
Verification of cable configurations
Acquisition of existing configurations via the download manager for cable macros

Connector-cable configurator
Select in only 3 minutes over 950 chainflex® cables and 3000 connector components, configure cable online, order directly and generate ePLAN electric P8 macro.
Fast selection using parameters or manufacturer part number
Intuitive operation with mouse and drag & drop
Transfer configured cable into the shopping cart and enquire, order or mark it for ordering later
Prices immediately shown online, including copper surcharge
Free delivery of an ePLAN electric P8 macros with order
Connector/cable solution at one stop
QuickPin 2.0 add-in for EPLAN P8 Version 2.1
QuickPin 2.0 – connector-cable configurator integrated in EPLAN P8 2.1 - includes instructions in German and English available to download.
Download Chainflex® cable library for EPLAN