Change Language :

Chainflex® Interbus cables are cables for energy chains. The Interbus cables are tested in e-chains® for many million cycles. The selection includes halogen-free TPE Interbus cables and flame-retardant TPE Interbus cables. The Chainflex® Interbus cables have various certifications and compliance's, such as UL, CSA, NFPA-79-2012, EAC and CTP. The Interbus cables can be used for high speeds and accelerations. Chainflex® bus cables are also available as Profibus cable, CAN Bus cable, Device Net cable, CC Link cable, Ethernet cable, Cat5 cable, Cat6A cable, GigE cable, Profinet cable, FireWire cable, USB cable, ASI Bus cable and DVI cable.
More details
(*up to 10 cuts of the same type)