Change Language :
For years the igus® motto has been "plastics for longer life®". By this we mean the production of innovative plastic products which reduce maintenance work, achieve technical improvements, at the same time as reducing costs and increasing service life, everything delivered immediately from stock.
Cost saving up to 40%
100% self-lubricating
100% maintenance-free
Will reach you in 2 days
Cost saving up to 25%
100% freedom from external lubrication and maintenance
Identical connection dimensions for boreholes and connecting parts like many recirculating ball bearing guides
Will reach you in 2 days


Cost saving up to 50%
Save weight up to 80%
100% Self-lubricating
100% maintenance-free
Vibration dampening
Corrosion-free
Will reach you in 2 days

"No" to countless individual parts and suppliers - "Yes" to ready assembled e-chain systems® - with guarantee
Reduces your storage costs to zero for cables, e-chain® and connectors
Cuts your running time by half
Responds flexibly to order variations
Minimize machine down times
Reduce the number of suppliers and orders by 75%
On site for you worldwide
Everything from one source, with system guarantee (according to application) and free project planning service from our engineers

No cable failure through conductor breaks or corkscrewing with igus® chainflex® - tested and guaranteed!
chainflex® works or your money back!
No cutting cost and minimum quantity surcharges and purchases
Immediately available all over the world
Presence in over 40 countries around the globe
From stock! It saves time, money, storage capacity and applies to each of our over 950 cable types
Up to 47 million cycles tested in e-chains®
Various approvals and conformities: E.g. UL, CSA, CE, Desina, and IPA
Stable prices: No price increased scheduled at present unlike many cable suppliers

With e-chains® you can "do away" with expensive additional components - convincing durability and stability
Up to 133% higher stability*. You save on materials and troughs
Up to 33% more unsupported length*. Save in the purchase cost, as you can now use smaller e-chain® systems.
Due to the large unsupported lengths or loads, over sized energy supply systems can be optimized for instance with the igus® E4-1 system
"Best of class" - utmost stability** compared to plastic e-chains®
e-chain® systems have low maintenance and long lives
We offer you the best solution for your application at the optimal price
Wide variety available from stock
Standard construction kit with countless extension possibilities
* Compared with igus® E4/00 series
** igus® test laboratory: Sag tested with defined weight and length over 96h