drylin® E output stage with pulse jog & loop mode

drylin® E output stage with pulse jog & loop mode
Tech up
  • Pulse mode (pulse/direction)
  • Jog mode (constant speed)
  • Loop mode (constant end-to-end motion)
  • Smooth running
  • Motor Self Tuning
Cost down
  • Standardised pulse/direction interface
  • Compatible with many industrial control systems
  • Quick initial operation
  • Free sample programme igus.eu/sample-program
Proof
  • Can be controlled with 5-24V directly on a PLC or developer boards (no series resistor)
  • Can be used with ready-made software modules from renowned manufacturers
  • 90% time savings during commissioning due to igus® sample programmes
Sustainability
  • Maintenance-free
  • CE according to ROHS
  • igus® has been an investor in Mura Technology from the very beginning, and is advancing chemical recycling. From plastic waste to crude oil in 20 minutes. Learn more here.