drylin® E motors with shaft seal

drylin E motors with shaft seal IP65
Tech up
  • Protection class IP65
  • Shaft seal for dust and splash water protection
  • Cable gland with 1m connection cable
Cost down
  • 350% less expensive than NEMA23 motors with metric connector
  • Shaft seal fitted as standard
  • Alternative to high-voltage servo motors
Proof
  • Used several times in cleaning systems or drone landing boxes
Sustainability
  • Maintenance-free
  • CE according to ROHS
  • CE according to EMC
  • igus® has been an investor in Mura Technology from the very beginning, and is advancing chemical recycling. From plastic waste to crude oil in 20 minutes. Learn more here.

The sizes of the motors with shaft seal at a glance

Installation size NEMA17

Installation size NEMA23

Installation size NEMA24

Installation size NEMA34

Why drylin® E motors?

Electric motors are ready to ship in 24 hours
Large stocks of electric motors
drylin® E motors have a long product service life
Long-term product availability
No minimum order quantity for electric motors
100% tested