Change Language :
tested, tested, tested and tested
As a producer of energy chains and special energy chain cables, igus® has the facilities to examine chains and cables in practical use. In its own test labs in Cologne, many extremely demanding applications are tested in parallel. Currently over 35 tests are running with actual equipment. The results are collected into a comprehensive data pool which forms a very precise instrument for judging the lifetime of the equipment in particular situations. And the data pool is also used within the company as a basis for new designs. The precise data regarding cables, chains and also the customized e-chain systems® enables igus® to give a system guarantee (depends on application).

Single Core CF Crane
Shielded highly flexible single core for up to 6/10kV Medium voltage cable for the most demanding requirements in Crane building, heavy machinery, etc. Cross sections: 1 x 25/16 to 1 x 95/16.

Bus cables
chainflex® bus cables are available for all continuous bus systems for the e-chain® application.Also in heavy-duty cross sections, for example 3 x 2 x 2.5mm² or with voltage supply cores in a cable.

Power cables
Shielded servo cable for converter operation up to 600/1000 V, with one or two shielded signal pairs.Shielded and unshielded motor cables of 1.5 to 95 mm².

Fiber optical cables
Plastic (980/1000) or fiber glass (62.5/125 or 50/125), 1, 2, 6 or 12 fibers – all fiber optic cables are testedfor over several million flexing cycles.

Coaxial cables
Plastic (980/1000) or fiber glass (62.5/125 or 50/125), 1, 2, 6 or 12 fibers – all fiber optic cables are tested for over several million flexing cycles.

Single Core Motor cables
Shielded and unshielded single core motor cables for the most demanding requirements.

Control cables
PVC, PUR, TPE – a wide range to select from all application areas – between shielded and unshieldedcables and a large number of cross sections and number of cores.