Change Language :

For palletising, the ProPak1.4 station uses a cobot from Universal Robots. Additional cables and pneumatic hoses must be guided on the cobot for the application. The TRE.40.058.0.B in combination with the UR clamps provides this guidance
Mr. Janosz confirms that by guiding the hoses and cables with the help of TRE.40.058.0.B, the problems mentioned above have been eliminated. Cobots react very sensitively to increased tension or pressure, which is controlled by the correct cable guidance using TRE.40.058.0.B. From now on the cable ties are used for the correct strain relief and not for fixing the cables and hoses.
Whether you're interested in end-to-end, fully assembled solutions or looking to build your own customizable project, let us assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747 to discuss your project today!