Plastic Bearings in Filling PET Bottles

iglide J

Browse Applicable Products

iglide J flange bearing

iglide® J flange bearing

  • High wear resistance on (almost) all shafts
  • Low wear against different shaft materials
  • Very low coefficients of friction in dry operation
  • Vibration-damping
iglide T500 sleeve bearing

iglide® T500 sleeve bearing

  • Up to 21755 psi static, 150 MPa static
  • Temperature resistant from -212°F to +482°F in continuous operation
  • Universal resistance to chemicals
  • High compressive strength
iglide J sleeve bearing

iglide® J sleeve bearing

  • Highly wear resistance on (almost) all shafts
  • Low wear against different shaft materials
  • Low coefficients of friction in dry operation
  • Vibration-damping

Discuss your project with a bearings expert

Nicole contact cta