Lubrication-free and maintenance-free components for movement in laboratory equipment

Laboratory equipment

Top products for laboratory equipment

drylin linear robot systems
  • lubrication-free linear axis
  • Long service life, precision and high reliability
Gears
  • No lubrication necessary
  • Long service life thanks to optimised materials
  • Customised dimensions also possible
Energy chains E2
  • For safe cable routing
  • High stability with quiet operation
  • Can be used in the tightest of spaces
dryspin
  • Completely lubrication- and maintenance-free lead screw technology
  • Up to 25 % less wear and up to 30 % longer service life due to thread asymmetry
iglidur plastic plain bearings
  • Corrosion-free and resistant to chemicals
  • Maintenance and lubrication-free
  • Wear-resistant, high load-bearing capacity
3D printing
  • Customised products from the 3D printer
  • Highly abrasion-resistant 3D printing material
  • Fast despatch with online 3D printing service

Successful applications in laboratory technology

Filling system for reaction vessels

Filling plant in the laboratory

Highest precision in DNA diagnostics

DNA diagnostics

... and other success stories

Medical technology success stories
Medical technology white paper

white paper: Automated pipetting technology

Innovative plastics technology in modern analytics

Sample box for medical technology

Free sample box for medical technology

Contact Us

Questions or product information? Please contact:

Customer Service