Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Module Connect adapter for easy connection of e-chain® cable carriers

Saves assembly time

The new Module Connect adapter is specially designed to make the interface concept, Module Connect, and to make the connection of the energy chain with the cables inside it even easier. The harnessed e-chain is an interconnected system and can be installed directly.
 
The e-chain and the Module Connect are standardized.  Depending on the chain series, chain width and number of Module Connect connectors,  a matching chain adapter is produced using 3D printing. (The possibility of a plastic injection molding can also be explored.) The adapter is simply assembled to the Module Connect and can be attached to the chain using the snap-in mechanism .
 
As a result, the entire assembly of a readychain standard including Module Connect is an interconnected system, i.e. pin assignment and cable lengths are clearly defined.
Contact an igus® expert now
Module Connect adapter Standard version: black (other colors available on request)

Tech up

Tech up

  • Mounting without additional sheet metal parts
  • Flexible: simple clip fastening for wall and floor
  • Safe: integrated strain relief and seal
  • Suitable: Configure the interface by combining individual housings into one connector
Cost down

Cost down

  • Save 80% assembly time
  • Ready-to-install assemblies optimise handling
  • In case of service: just unplug, plug in, done
Proof

Proof

  • Module Connect: reddot Design Award winner 2018
  • Cost-effective interface solution: one connector instead of many individual connectors
  • Almost freely configurable
Sustainability

Sustainability

  • Existing igus energy supply systems can be supplemented
  • Adapters from 3D printing process are suitable for chain width and chain height

Fast assembly

For this purpose, we have developed the Module Connect adapter

Wherever fast reaction times are required, e.g in the event of a fault  the Module Connect adapter ensures fast connection of the energy supply system and avoids long downtimes.
 
For example in an automatic parking system, where the customer leaves his car for parking. The car is weighed and measured by the system and automatically moved into a suitable parking position.

If there is a downtime due to a cable break in the e-chain or a leakage in the pneumatic hose, for example, every service technician should be able to disconnect the defective energy chain and connect a new, harnessed energy chain. With the adapter this is possible quickly and easily - without the need for basic electronic knowledge.  
 
Module Connect adapters are not only used in automatic parking systems and ensure fast maintenance, but also in production or pharmacy systems and wherever energy supply systems need to be plugged in.
Automatic parking system



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302