Hybrid Cables

Hybrid cables combine servo & motor
feedback cables for drive technology

Hybrid cables are quickly becoming the norm for use in servo drive systems, and for good reason. The fast, precise movements required in such systems benefit from having just a single cable relaying the necessary energy and signals. This single cable alternative saves on material and space, driving down costs and assembly/installation time. chainflex® hybrid cables are flame retardant and resist various common hazards such as oil and UV radiation, with some also resisting other hazards like coolant and microbes.

The chainflex® hybrid cable line covers a wide range of applications and is constantly being evaluated and evolving based on client’s needs. This is especially true as more customers are looking to make the shift to hybrid cables.
 
Like with all our other chainflex® cables, our hybrid cables come with a UL-verified up to 4 year guaranteed service life. We also offer cable price checks and comparisons to help reduce cost and improve service life. In addition, we offer rapid shipping times with no minimum length requirement.


Customer Application - Hybrid Cables in Woodworking

A major manufacturer of woodworking machines converted its drive technology to the new Beckhoff hybrid technology, capitalizing on the advantages of the more compact design. The challenge was with the cables, which in their machines have to perform a great many movements with very tight radii. This is where igus entered the race with a challenging service life test. It was challenging because the requirement was to also measure the Hiperface DSL bus data transmission over its use. That is why we worked very closely with our customer to achieve reliable results for both of us. Feel free to contact us when you need to test cable solution durability.
Learn More

Browse Hybrid Cables

CF220-UL-H PVC

CF220.UL.H
  • For medium duty applications
  • Outer jacket: PVC
  • Oil-resistant according to DIN EN 50363-4-1
  • Silicone-free and Flame retardant
Browse the Shop

CF270-UL-D

CF270-UL-D
  • Variable Frequency Drive (VFD)
  • Outer jacket: PUR, PVC-free
  • Oil-resistant according to DIN EN 50363-10-2
  • Halogen/silicone-free, Flame retardant
Browse the Shop

CF280-UL-H

CF280-UL-H
  • Outer jacket: PUR, PVC-free
  • Oil-resistant according to DIN EN 50363-10-2
  • Halogen/Silicone-free, Flame Retardant
  • Coolant, Hydrolysis & Microbe-resistant
Browse the Shop

Online Tools

Product finder

Find the right cable for your application quickly and easily
Use the Product Finder

Service Life Calculator

Calculate the service life of any chainflex® cable
Use the Service Life Calculator

Reference the Catalog

chainflex catalog

Request a physical catalog or view the PDF version on our Engineer's Toolbox.

Browse the Engineer's Toolbox

 

Contact a Hybrid Cable Expert

Whether you're interested in turnkey, fully assembled solutions or looking to build your own customizable project, let us assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747 to discuss your project today!
Contact an Expert