Change Language :
Retractable thrusters are nowadays used as main drives and also for dynamic positioning. The extendible drives must be supplied partly with hydraulic or water lines, but primarily with motor cables, while they are extended and retracted from the ship's hull. For this purpose, igus® offers a large number of drag chain types that can be perfectly adapted to the cables involved and make it possible to keep the installation space small. The low weight as well as the corrosion resistance of the energy chain is an advantage over steel energy chains.

Retractable Thruster
Multi-band energy chains for high loads on vertical travels.

Special strain relief
Overlapping E4-1 energy chains with chainflex® cables to keep the installation space small.

Proper installation is essential for the life of your cable carrier, and igus® has a team of dedicated engineers ready to assist you every step of the way. From site inspection, to installation, to complete modernization, our team will ensure the longest possible service life for your cable carrier system.
Contact us at (800) 521-2747 to discuss your project today!