The new dimensions of the dryspin® preload lead screw nut

New thread sizes
Thread size
  • New dimension range for 6.35 and 10 diameter size​ with patented dryspin® lead screw technology
  • Consistent minimum axial clearance for high positioning accuracy​
  • Proven preload principle from SHT-PL​
  • Ideally suited for 3D printing
Thread size
  • 100% lubrication-free and maintenance-free
  • No maintenance work due to self-adjusting axial clearance from both sides
  • More cost effective compared to zero-backlash lead screw nut due to fewer components
Thread size
  • Less axial clearance due to lead screw nut spring pre-load
Thread size
  • No grease or oil in the lead screw drive
  • Long-lasting use due to patented asymmetry
  • igus® has been an investor in Mura Technology from the very beginning, and is advancing chemical recycling. From plastic waste to crude oil in 20 minutes:
    undefined

Technical data

Preload
Preload

An overview of the new dimensions of the dryspin® preload lead screw nut

Further important information:

Dimensions table

The dimensions of the dryspin® lead screw drives

Dimensions table

More clearance-reduced lead screw nuts

Higher efficiency, longer service life

dryspin technology

Try out dryspin® technology for yourself

dryspin technology

Order online:

Thread size

Send a contact request:

Contact request

Obtain more information:

USP picture