Endless Gear Rack and Pinion Modular Linear Actuator - drylin® EGW


Arrow icon

Tech Up

Icon money

Cost down

icon square

Proof

icon sustainability

Sustainability

Learn more about the laboratory test

  • Linear guide: drylin® W
  • Motor: drylin® E NEMA34 stepper motor with encoder
  • Stroke length: 8,000mm
  • Design: modular, consisting of five rail segments
  • Load: centric 200N
  • Speed: 1 m/s
  • Test cycles: target 250,000 test cycles/achieved 250,000 test cycles

igus® parts used in EGW

Detailed views of the linear module

EGW module in detail

drylin® W exchange bearings

drylin w exchange bearings

Rack and pinion element made of iglidur RN202

Rack and pinion element made of iglidur RN202

Purchase advice for electric motors

Electric motors

Looking to Speak with an Expert?