Change Language :

The drylin® ZLW toothed-belt axes are based on the modular drylin® W system. As a compact single axis combined with high profiles and double shaft, flexible as a modular axis with use of single rails. The modular design makes it possible to flexibly adapt the width of the modular axis. In addition, it is now also available in size 10 in the widths 120 mm, 160 mm, 200 mm. The wide contact surfaces and the flat installation height make the ZLW modular system the ideal positioning axis. A glass-fiber reinforced neoprene belt and liners made of iglide® high-performance polymers ensure very quiet operation. At the same time, the polymers make additional lubricants on the axis superfluous.