Product overview - drylin® R shafts and supported shafts

Material properties

Aluminum

  • Low weight
  • Lower wear of the plain bearing
  • Corrosion resistant
  • Ideal in combination with liners made of iglide® J/J 200
  • Delivered off the shelf

Steel

  • Low-priced standard
  • High load capacity
  • Application in dry area
  • Hard chrome-plated also available
  • Lower coefficient of friction against plastic bearing

Stainless steel

  • High corrosion-resistance
  • High resistance to chemicals
  • Ideal solution for the wet area
  • V4A for extreme chemical intensive applications

drylin® R - AWMP

drylin® R - AWI

AWI

drylin® R - AWUM

AWUM

drylin® R - AWUI

drylin® R - SWM/EWM

EWM

drylin® R - SWI/EWI

SWI/EWI

drylin® R - SWUM/EWUM

SWUM

drylin® R - SWUMN/EWUMN

SWUMN

drylin® R - EWUM

drylin® R - CWM

CWM

Delivery program

AluminiumSteel
DescriptionAWMP AWMU AWMRSWM [SWUM SWUMN] SWMH [SWUMH SWUMNH]
MaterialsEN AW 6061/60601.1213 1.1213 HV
Ø 6▲ ▲
Ø 8▲ ▲
Ø 10● ●▲ ▲
Ø 12● ●▲ ▲ ▲ ▲
Ø 16● ●▲ ▲ ▲ ▲
Ø 20● ● ●▲ ▲ ▲ ▲
Ø 25● ● ●▲ ▲ ▲ ▲
Ø 30●¹ ●▲ ▲ ▲ ▲
Ø 40●¹ ●▲ ▲ ▲ ▲
Ø 50●¹ ▲ ▲ ▲ ▲
Toleranceh8 –0,1 h9h6 h6 h7 h7
Max. delivery length Ø8–1030003000 3000
Max. delivery length Ø12–503000 4000 30006000 6000 6000 6000
Surfacehard anodizedHardened/Smoothed Hard chrome-plated
Surface roughness Ra< 0,60,15–0,3 0,15–0,3
Surface hardness450–550 HV60+4 HRC 60+4 HRC
Roundness≤ Ø 1/2 tolerance≤ Ø 1/2 tolerance ≤ Ø 1/2 tolerance
Hardened stainless steelDrawn
DescriptionEWM [EWUM EWUMN] EEWM [EEWUM EEWUMN][EEWUM EEWUMN] EWMR EWMS
Materials1.4112 1.40341.4301 1.4751
Ø6▲ ▲
Ø8▲ ▲
Ø10▲ ▲▲ ▲
Ø12▲ ▲ ▲ ▲▲ ■
Ø16▲ ▲ ▲ ▲▲ ■
Ø20▲ ▲ ▲ ▲▲ ▲
Ø25▲ ▲ ▲ ▲▲ ■
Ø30▲ ▲ ▲ ▲▲ ■
Ø40▲ ▲ ▲
Ø50▲ ▲ ▲ ▲
Toleranceh6 h6 h6 h6h9 h9
Max. delivery length Ø8-103000 3000
Max. delivery length Ø12–506000 6000 6000 60003000 3000
SurfaceHardened/Smoothed Hardened/Smootheddrawn, polished
Surface roughness Ra0,15-0,3 0,15-0,30,3-0,6
Surface hardness52+8 HRC 52+8 HRCSoft
Roundness≤ Ø 1/2 tolerance ≤ Ø 1/2 tolerance≤ Ø 1/2 tolerance
Wellen Tech
  1. Female thread, axial
  2. male thread
  3. Pins
  4. Groove cut-in
  5. Spanner flat
  6. Female thread, radial