Change Language :

Calculate the required driving power

**
The constant values:**
Order no.
LX
ZM
Y0
[mm]
[mm]
[mm]
TW-01-15
29
16
11.5
TW-01-20
35
23
15.0
TW-01-25
41
25
19.0
TW-01-30
49
29
21.5

Diagram for the determination of the maximum permitted speed for the determined bearing load
Determination of the maximum permitted speed for the load in Step No. 4