drylin W-HYD modular system

DRL_PROD_WA181MP-01-10-HYD1_1
  • All-plastic slides and individual bearings made of FDA/EU10/2011 compliant and PTFE-free materials
  • Hygienic design of all components: drainage slopes, flushable grooves, radii >R3 mm, gap-free design
  • Design based on EHEDG guidelines or DIN EN 1672-2
  • 100% no lubrication required

Use of igus products in the food industry

Packaging Food

Dessert processing

  • Maintenance-free, self lubricating, corrosion-resistant, no damage of stainless steel shafts
  • Good chemical resistance against brine / typical detergents (Hydrogen peroxide, bases, peracetic acid)
Waffelbackmaschinen

Waffle baking machines

  • No corrosion due to high humidity
  • High-temperature applications without axial safety (T>338°F) due to tempered iglide® plain bearings
  • High wear resistance
Fisch-, Fleisch- und Wurstverarbeitung

Meat and Fish Processing

New drylin FDA

Günstiger Lineartisch drylin SLTP aus der econ Serie

Switch to linear guides made of stainless steel - drylin W linear slides

Linear Plain Bearing

Solid plastic bearing made of iglidur A160

WK-10-40-HD-STUDY

drylin W replaces recirculating ball bearings in hygienic design