drylin® W single housings with spring pre-load

Tech up

  • Linear housings with spring pre-load, two spring pre-load classes available (P40/P80)

Cost down

  • Individual components for variable assemblies

Proof

  • Tested in the igus® laboratory: load 200N, acceleration 0.1m/s², travel 500mm, continuous operation running performance before bearing change 5,000km

Sustainability

  • Lubrication-free and maintenance-free operation

Application examples

AIGRIO UP

MAX Velolift

Municipal vehicle

SLIDE