e-skin flat layer holder

[Design study] Straight running guaranteed

e-skin flat layer holder

Tech up

  • Straight running of the e-skin flat guaranteed even with multiple layers

Cost down

  • The e-skin® flat with support chain not required in all positions

Proof

  • Fraunhofer IPA ISO Class 1 certified e-skin flat system

Sustainability

  • No contamination of the cleanroom by particles

Discover further advantages of the e-skin flat

  • Modular and compact design
  • Resource-saving system
  • Highest cleanroom classification
  • Tested service life
  • High reliability
  • 9dB(A) quieter than standard flat ribbon cables
  • 20% more cost-effective than commercially available cleanroom ribbon cables