Change Language :

Pre-assembled e-chains and cables designed especially for harsh environments
Energy chains from igus are already used today reliably in various applications. They are used, for example, in heavy duty applications such as in shore power applications, in the oil and gas industry or in offshore and land drilling rigs and withstand the highest loads. All components are designed for extremely tough environmental conditions and are suitable for handling heavy loads. They are resistant to extreme temperatures, chemicals, dirt and salt water.
Not only the energy chain itself, but also the electrical cables, hydraulic or pneumatic hoses and connectors should withstand the environmental conditions. Plug-in connectors must have a suitable degree of protection in order to be used under extremely harsh environmental conditions.
Use of harnessed energy chains

Use of a harnessed energy chain: e-spool
Ships must be supplied with shore-side power at ports in order to switch off the diesel auxiliary generators on board and thus protect the environment. For this purpose, the vessels must be connected to a cable supply system via a standardised plug connection .
At the highly frequented offshore base Mongstad in Norway, a reliable, robust and flexible system for supplying shore power from igus is used.
A harnessed e-spool is integrated in a three metre long container that can be handled by forklifts to position the system along the various berths.
The container also protects the system from the harsh environment and the effects of port operations. The readychain system is a slip-ring-free solution. All cables are hard-wired, which also reduces the maintenance effort.