Change Language :

The next generation of plug-in chain from igus®.
Connected in seconds by hand
Minimized downtime - faster than speed 1.0
Now 16 module inserts
Connector and mounting bracket are a single unit
Safe connection due to still more rugged plug connection
No need for excess cable lengths
Fibre optic, control, servo, data and pneumaticcables can be connected
**Typical applications:**Automotive, storage and retrieval systems
1. Stable opening crossbar - Established technology of the E4.1-Serie
2. Strain relief on the mounting bracket
3. Fast closing - connection in seconds
4. Mechanical protection with fiber-reinforced igus®-housing
5. Modular inserts for any common connector type (16 inserts, 160 contact options)
6. Matching extension for wall mounting included