Change Language :

More information:
Ready-to-connect CAT7 TPE bus cable with UL certification. For maximum duty applications, almostunlimited resistance to (bio) oil. Tested with over 40million cycles in e-chains®.
Transmission rates of up to 10 Gbit /s(600 MHz)
36 months guarantee
In desired length, with centimetre accuracy
From batch size 1, no minimum quantity surcharge
**Typical applications:**Industrial CAT7 Ethernet applications, e.g. storageand retrieval equipment, machining equipment, machinetools, high-speed handling, clean-rooms, semiconductorplacement


Delivery times
From 24h