Change Language :

Safe from dirt and dust
The SG03 felt seal prevents dirt and dust from penetrating the bearing point. This then protects the bearing itself and the shaft against wear and early failure.

No more unexpected bearing damage
iglide® isense plain bearings indicate their wear status so that if a bearing needs to be changed, the system is informed about it.

Exceptional lifetime on aluminum shafts
The new material iglide® E is especially characterized by its long service life in combination with shafts made of aluminium. Especially in linear and pivoting motion profiles, iglide® E offers particularly good wear properties.

Wear-resistant guiding in the food industry
Knife edge rollers are used as guide rollers in conveyor belts. The new material iglide® A250 was specifically developed for use in knife edge rollers for the food industry and conforms to FDA and EU10/2011.

Highly wear-resistant and fire-resistant for railway technology
With DIN EN 45545, the new material iglide® RW250 meets the strict fire protection requirements of railway technology. In addition, the material formulation has been optimized for complete wear resistance and offers very good wear rates in many applications.

Flexible plain bearings for sheet metal in the food industry
Specially developed for the food sector, the material formulation is particularly suitable for machines and systems with food contact since it's optically detectable due to color, low moisture absorption and conformity to FDA and EU10/2011 guidelines.

Flexible and temperature-resistant clip bearings
Due to their shape, the new iglide® K250 clip bearings can be easily clipped into sheet-metal without getting lost. Thanks to its temperature resistance, the new material recipe also allows for absolute dimensional stability beyond the e-coating process.

FDA and EU10/2011-compliant
iglide® coating materials enable you to solve wear problems even where there is little space for plain bearings due to particularly narrow installation spaces.

Individually manufactured, lightweight, cost-effective
Solid rollers made of tribologically optimized iglide® materials enable dry-running and maintenance-free guiding and deflection without ball bearings in the smallest installation space with simultaneous weight savings.