Change Language :

The wear of iglide® bearings in short linear strokes is to be tested. Among others, this involves analyzing very short linear motions of 5 mm at high frequency, such as occur in actuators and in solenoid engineering. The intent of the test series is to determine the most wear-resistant iglide® plain bearing material on various shafts for short linear stroke motions. An additional objective of the testing: wear rates for the service life calculation in the Internet (iglide® expert).
Wear results are available for all iglide® materials against various shaft materials. The chart only shows an excerpt. Please contact us if you are interested in the results of other pairings.
Do you wish to test a custom application?
We will gladly test your specific application as well. Simply use the contact form!