Change Language :

As part of the 30 year iglidur® anniversary, we are equipping a compact car with plastic body with iglidur® plain bearing components and sending it on a world tour.
With this action, igus® demonstrates not only the diverse application of its polymer plain bearings worldwide, but also the performance capability of iglidur®. The history of iglidur® plain bearings outlines 30 years of plastics technology – from simple plastic bushings to high-tech machinery components.
Accompany our converted compact car on its travels in the "iglidur® on tour" blog!
Further information
Advantages of tribo-plastics – outlook for the automobile industry
Weight (7x lighter than metals)
Low-priced
Customised shape

iglidur® J replaces lubricated plastic bushing
Noise-free operation
Simple and captive assembly
Low bearing clearance due to tolerance compensation forKTL painting
Tolerance compensation for KTL painting
Runs on simple cold extrusion parts/pipes
Lubrication-free

iglidur® G replaces lubricated, fibreglass-filled PA6 polyamide bearings and metallic plain bearings
Resistant to corrosion
Also runs on cold extruded parts
Low bearing clearance due to tolerance compensation forKTL painting
Simple and captive assembly
High compressive strength
Lubrication-free

iglidur® G replaces lubricated steel-steel bearings
No rattling
Noise-free operation
Easy installation
Lubrication-free

iglidur® G replaces lubricated, fibreglass-filled PA6 polyamide bearings
Rattle-free
Noise dampening
Tolerance compensation due to radial camber
Lubrication-free

iglidur® P210 replaces lubricated plastic and steel bushings
Also runs against fibre-reinforced plastics
Low bearing play
Pleasant haptics
Lubrication-free

iglidur® J replaces lubricated POM plastic bearings
Lubrication-free
Good wear resistance
Noise-free operation
Easy installation
Lubrication-free

iglidur® J260 replaces lubricated brass and PA66 plastic bearings
Resistant to corrosion
Insensitive to dirt
Media-resistant
High alternate bending strength
Superior price/performance ratio
Lubrication-free

iglidur® X6 replaces PTFE coated, rolled aluminium bushing
Plastic shafts possible
Media-resistant
No contact corrosion
Low-priced

iglidur® G replaces metallic rolled plain bearings
Vibration-damping
Resistant to corrosion
Wear-resistance at high frequency pivot motions