igubal® metal rod ends with female threadigubal® rod end bearings are corrosion-free and can be used without problems even under harsh conditions. In humid or wet environments, they are resistant to weak acids and alkalis. Extremely resistant to dirt and dust.
Steel housing for very high loads. Suitable for temperatures from -40°F to +194°F in long-term use.
- Maintenance-free dry operation
- Especially cost-effective
- No external lubrication
- High rigidity
- Very high durability under alternating loads
- Compensation of misalignment
- Compensation of edge loads
- Resistant to dirt, dust and lint
- Resistant to corrosion and chemicals
- Can be used in liquid media
- Vibration-dampening
- Suitable for rotating, oscillating and linear movements
- Inner rings bearing arrangement with very low backlash
Typical applications- Mechanical engineering
- Plant construction
- Rail industry
- Automation
You can find many other application areas here: Browse all Industries
When to use it?- When really high tensile and axial forces occur
- For rotating, oscillating and linear movements
- If high-frequency oscillations/vibrations occur
- If silent operation is required
- If you need an electrically insulating part
- If corrosion resistance is required
- In combination with pneumatic cylinders and gas struts
- When chemical resistance is required
- If high rigidity is required
| When not to use it?- If temperatures are higher than +194°F
- If rotation speeds of more than 0.5 m/s are to be achieved
- When applications must be implemented with hydraulic cylinders
- If diameters above 30 mm are required
Use our filter options to find the suitable product |
Tolerancesigubal® bearing elements can be used with different tolerances according to each application. They are designed with a large clearance in the standard product, which enables a secure operation even under high peripheral speeds. The hole of the spherical ball is produced to a standard tolerance range E10. Shafts should also meet recommended tolerances h6 and h9. Check the inner diameter
Dynamic coefficients of friction and speedsAn important advantage of the maintenance-free igubal® bearing elements is that fast rotational movements of the supported shaft take place directly in the bearing spherical ball made of iglide® materials. The advantage therefore lies in the plastic vs. steel relationship. Polymer produces lower friction and permits high speeds, even in dry operation. Taking the radial loads into account, maximum surface speeds up to 0.5m/s rotating can be attained. By contrast, rotations of the shaft are supported directly in the inner diameter of the spherical portion. Without further ado, the maintenance-free igubal® bearing elements also allow linear movements of the shaft.
Chemical resistance of igubal® bearing elementsThe bearing ring made of iglide® J is resistant to weak alkalis, weak acids as well as fuels and all types of lubricants. The moisture absorption of igubal® spherical bearings is approximately 1.3% weight in standard climatic conditions. The saturation limit submerged in water is 6.5%. This must be taken into evaluation for applications. If a lower moisture absorption is essential, a look on to the different materials is helpful.
UV resistanceThe corrosion resistance of the igubal® bearing elements makes them particularly interesting for outdoor use. igubal® bearings are permanently resistant to UV radiation. A small change in color (dark coloration) of the spherical ball due to UV radiation does not affect the mechanical, electrical or thermal properties.