iglide® tribotape® liner, A160, mm

  • FDA-compliant
  • Low coefficient of friction
  • Wear resistant
  • Optional self-adhesive back

Unsure whether it fits?

Product description
iglide® tribotape® A160
 
igus® tribotape® liner is designed for versatile lining of tribologically challenged surfaces and shapes, for optimizing movement within machine beds, etc. at a thickness of only 0.5 - 1 mm (including the adhesive back + 0.15 mm), very little space is needed. The ease of use (the tape can simply be cut using scissors) and optional self-adhesive back of the liner open up almost endless possibilities for use.
iglide® tribotape® liner is also available with self-adhesive back for quick and easy installation.
The cost-effective iglide® A160 tribo-tape has very high wear resistance compared to similarly thin plastic films.
Certificates and standards
RoHS compliant
According to 2011/65/EU (RoHS 2)
Technical data
Downloads

Other solutions


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302