1-17 of 447 results
Formerly: 240-09-055-0
Discontinued
Series 240 System E2 medium: Energy Chain®, easy assembly, variable interior separation. Integrated strain relief possible. Snap-open along inner radius. Inner Height: 0.98 (25 mm).
Successor of: 240.09.055.0
Series E2i.26
Inner height hi: 1.02" (21.2 mm), Inner width Bi: .98" - 4.92" (25 - 125 mm), Bend radii R: 1.89" - 9.84" (48 - 250 mm), Pitch: 1.81" (46 mm)
65 articles
Plastic clamping ring, EMC shielding
3 articles
Metal clamping ring, nickel-plated, EMC shielding
4 articles
For medium duty applications, PVC outer jacket, shielded, oil-resistant and flame-retardant
For very heavy duty use, PUR outer jacket, shielded, resistant to oil / coolant, notch-free, flame-retardant, hydrolysis-resistant and microbe-resistant, PVC-free and halogen-free
G. 1 9pin - HD15pin
For medium duty use, PUR outer jacket, shielded, resistant to oil / coolant, notch-resistant, hydrolysis-resistant and microbe-resistant, PVC-free and halogen-free
G. 2 15pin - HD26pin
Nickel-plated, metal version, EMC shielding