Change Language :

Maintenance-free PRT-04 slewing ring bearing with locking system
The PRT-04 locking system enables precise adjustment of the slewing ring bearing, even under heavy load. The locking system can be released and adjusted quickly and easily by hand.
iglidur® PRT slewing ring bearings are ready-to-install slewing rings for lubrication-free dry operation. The design is not based on metallic rollers or balls, but on maintenance-free sliding elements made of tribologically optimised iglidur materials, combined with rings of lightweight, anodised aluminium. Additionally, you will benefit from an extensive and ever-growing modular system.

If you have any questions about our PRT slewing ring bearings, simply select one of the contact options and let us advise you. Our experts will be happy to assist you.